chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW865-868-L96-24-P-M-B40-500PCS | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-L96-24-P-M-B40-500PCS
Order ID no. 100004167
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Design
Smart Label
Dimensions
96 mm x 24 mm x 1,1 mm
Dimension unit
MMT
EAN/UPC code
4047101495355
EPC memory (Byte)
16
Freely usable memory (Byte)
4
Gross weight
1257
Height
110
Length
210
Memory size (Byte)
40
Memory type
EEPROM
Mounting
On metal
Net weight
1257
Protection class
IP68
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Volume
4.851
Volume unit
DMQ
Weight unit
GRM
Width
210
home
Turck-Shop
Others
TW865-868-L96-24-P-M-B40-500PCS
In Stock
List Price
A$3,182.70
Item Total
A$3,182.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support