chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW860-960-L64-28-B40 | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L64-28-B40
Order ID no. 100004053
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Design
Smart Label
Dimensions
64 mm x 28 mm
Dimension unit
MMT
EAN/UPC code
4047101492309
EPC memory (Byte)
16
Freely usable memory (Byte)
0
Gross weight
1
Height
10
Length
65
Memory size (Byte)
40
Memory type
EEPROM
Mounting
Metal-free
Net weight
1
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Volume
19.5
Volume unit
CMQ
Weight unit
GRM
Width
30
home
Turck-Shop
Others
TW860-960-L64-28-B40
In Stock
List Price
A$8.06
Item Total
A$8.06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support