chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
TW860-960-L60-21-F-M-B52-15KPCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L60-21-F-M-B52-15KPCS
Order ID no. 100002682
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Design
Smart Label
Dimensions
60 mm x 21 mm
Dimension unit
MMT
EAN/UPC code
4047101468700
EPC memory (Byte)
12
Freely usable memory (Byte)
0
Gross weight
1100
Height
0
Housing material
Plastic
Housing quality
PET
Length
0
Memory size (Byte)
42
Memory type
EEPROM
Mounting
On metal
Net weight
1000
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Volume
0
Weight unit
GRM
Width
0
home
Turck-Shop
Others
TW860-960-L60-21-F-M-B52-15KPCS
In Stock
List Price
A$67,578.37
Item Total
A$67,578.37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support