chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT30PSIG-1003-U1-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT30PSIG-1003-U1-H1141
Order ID no. 6836794
home
Home
Loading...
Technical Data
Output function
Analog output voltage
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Protection class
IP67
Design
Without display
Process connection
1/4″ NPT-18 male thread
Electrical output
Voltage output (3-wire)
Min. media temperature (°C)
-40
Max. media temperature (°C)
125
Operating voltage
DC
Pressure transducer material
Ceramic Al₂O₃
Pressure range
0…2.07 bar
Pressure type
Relative pressure
Approvals
cULus
Key Features
Electrical output
Voltage output (3-wire)
Process connection
1/4″ NPT-18 male thread
Pressure range
0…2.07 bar
In Stock
List Price
A$305.37
home
Turck-Shop
Sensors
Pressure Sensors
PT30PSIG-1003-U1-H1141
Item Total
A$305.37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support