chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKM43-8-WSM43 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
WKM43-8-WSM43
Order ID no. 6913919
home
Home
Loading...
Technical Data
Cable length (m)
8
Application
Power
Design
Extension Cable
Connector A
Female, 7/8″-16 UN, Angled
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, 7/8″-16 UN, Angled
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
300
Current (A)
12
Cable quality
PUR
Cable color
Gray
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
1.5
Number of Conductors
4
Key Features
Cable length (m)
8
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Angled
Connector B
Male, 7/8″-16 UN, Angled
home
Turck-Shop
Connectivity
2-Way Splitters
WKM43-8-WSM43
In Stock
List Price
A$312.20
Item Total
A$312.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support