chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGC4.5S-1.6-RSW4.5T/TXL1405 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKGC4.5S-1.6-RSW4.5T/TXL1405
Order ID no. 6635776
home
Home
Loading...
Technical Data
Cable length (m)
1.6
Application
Signal
Design
Extension Cable
Connector A
Female, Ø 8 mm, Straight, B-coded
Number of pins
5
Connector B
Male, M12 × 1, Straight, B-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
50
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
3
Key Features
Cable length (m)
1.6
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight, B-coded
Connector B
Male, M12 × 1, Straight, B-coded
home
Turck-Shop
Connectivity
2-Way Splitters
PKGC4.5S-1.6-RSW4.5T/TXL1405
In Stock
List Price
A$94.35
Item Total
A$94.35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support