chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4M-7-PSG3M/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PKG4M-7-PSG3M/TEY
Order ID no. 6635771
home
Home
Loading...
Technical Data
Cable length (m)
7
Application
Signal
Design
Extension Cable
Connector A
Female, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M8 × 1, Straight
Number of Pins
3
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PVC
Cable color
Yellow
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
7
Cable quality
PVC
Connector A
Female, M8 × 1, Straight
Connector B
Male, M8 × 1, Straight
In Stock
List Price
A$53.37
home
Turck-Shop
Connectivity
Cordsets
PKG4M-7-PSG3M/TEY
Item Total
A$53.37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support