chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4.5S-4-PSG4.5S/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PKG4.5S-4-PSG4.5S/TEL
Order ID no. 6634816
home
Home
Loading...
Technical Data
Cable length (m)
4
Application
Signal
Design
Extension Cable
Connector A
Female, Ø 8 mm, Straight, B-coded
Number of pins
5
Connector B
Male, Ø 8 mm, Straight, B-coded
Number of Pins
5
Voltage (V)
50
Current (A)
4
Cable quality
PVC
Cable color
Black
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
4
Cable quality
PVC
Connector A
Female, Ø 8 mm, Straight, B-coded
Connector B
Male, Ø 8 mm, Straight, B-coded
In Stock
List Price
A$71.11
home
Turck-Shop
Connectivity
Cordsets
PKG4.5S-4-PSG4.5S/TEL
Item Total
A$71.11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support