chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKC4.4T-50/TXL1075 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC4.4T-50/TXL1075
Order ID no. 6634167
home
Home
Loading...
Technical Data
Cable length (m)
50
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable color
Black
Core cross-section (mm²)
0.75
Cable quality
PUR
Coupling nut/screw material A
Brass
Special features
Suitable for drag chain use
Application
Signal
Current (A)
4
Voltage (V)
250
Approvals
cULus
Connector A
Female, M12 × 1, Angled, A-coded
Number of Pins
4
Design
Connection Cable
Number of Conductors
4
Key Features
Cable length (m)
50
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
home
Turck-Shop
Connectivity
Cordsets
WKC4.4T-50/TXL1075
Item Total
A$408.95
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
List Price
A$408.95
Contact Support