chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKCV5500-1M/S2500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry
WKCV5500-1M/S2500
Order ID no. 6633185
home
Home
Loading...
Technical Data
Cable length (m)
1
Ambient temperature min. (°C)
-35
Ambient temperature max. (°C)
105
Cable color
White
Core cross-section (mm²)
0.25
Cable quality
PPEDEM
Coupling nut/screw material A
Stainless Steel
Application
RFID
Current (A)
4
Voltage (V)
60
Connector A
Female, M12 × 1, Angled, A-coded
Number of Pins
5
Design
Connection Cable
Number of Conductors
2
Key Features
Cable length (m)
1
Cable quality
PPEDEM
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
List Price
A$147.99
home
Turck-Shop
Connectivity
Cordsets
WKCV5500-1M/S2500
Item Total
A$147.99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support