chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKC8.800T-30/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKC8.800T-30/TEL
Order ID no. 6631555
home
Home
Loading...
Technical Data
Cable length (m)
30
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Voltage (V)
30
Current (A)
2
Cable quality
PVC
Cable color
Black
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
8
Key Features
Cable length (m)
30
Cable quality
PVC
Connector A
Female, M12 × 1, Straight, A-coded
In Stock
List Price
A$237.69
home
Turck-Shop
Connectivity
Cordsets
RKC8.800T-30/TEL
Item Total
A$237.69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support