chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKG4M-1.5-PSG4M/TXY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKG4M-1.5-PSG4M/TXY
Order ID no. 6631061
home
Home
Loading...
Technical Data
Cable length (m)
1.5
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable color
Yellow
Core cross-section (mm²)
0.34
Cable quality
PUR
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Special features
Suitable for drag chain use
Application
Signal
Current (A)
4
Approvals
cULus
Connector A
Female, M8 × 1, Straight
Number of Pins
4
Connector B
Male, M8 × 1, Straight
Number of Pins
4
Design
Extension Cable
Number of Conductors
4
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Female, M8 × 1, Straight
Connector B
Male, M8 × 1, Straight
home
Turck-Shop
Connectivity
Cordsets
PKG4M-1.5-PSG4M/TXY
Item Total
A$38.39
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
List Price
A$38.39
Contact Support