chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKWC4M-0.3-RSC4.4T/TXL1001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld-Splatter Resistant Actuator and Sensor Cable
PKWC4M-0.3-RSC4.4T/TXL1001
Order ID no. 6630976
home
Home
Loading...
Technical Data
Cable length (m)
0.3
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Cable color
Yellow
Core cross-section (mm²)
0.34
Cable quality
PUR
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Special features
Resistant to welding sparks
Application
Signal
Current (A)
4
Connector A
Female, M8 × 1, Angled
Number of Pins
4
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Design
Extension Cable
Number of Conductors
4
Key Features
Cable length (m)
0.3
Cable quality
PUR
Connector A
Female, M8 × 1, Angled
Connector B
Male, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
PKWC4M-0.3-RSC4.4T/TXL1001
Item Total
A$46.14
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
List Price
A$46.14
Contact Support