chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKC8T-1.5-RSC8T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
WKC8T-1.5-RSC8T/TXL
Order ID no. 6630704
home
Home
Loading...
Technical Data
Cable length (m)
1.5
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable color
Black
Core cross-section (mm²)
0.25
Cable quality
PUR
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Special features
Suitable for drag chain use
Application
Signal
Current (A)
2
Voltage (V)
30
Approvals
cULus
Connector A
Female, M12 × 1, Angled, A-coded
Number of Pins
8
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
8
Design
Extension Cable
Number of Conductors
8
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
List Price
A$74.87
home
Turck-Shop
Connectivity
Cordsets
WKC8T-1.5-RSC8T/TXL
Item Total
A$74.87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support