chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKC4.5T-P7X2-2-RSC4.5T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC4.5T-P7X2-2-RSC4.5T/TXL
Order ID no. 6630611
home
Home
Loading...
Technical Data
Cable length (m)
2
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable color
Black
Core cross-section (mm²)
0.34
Cable quality
PUR
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Special features
Suitable for drag chain use
Application
Signal
Current (A)
4
Connector A
Female, M12 × 1, Straight, A-coded
Number of Pins
5
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
5
Design
Extension Cable
Number of Conductors
5
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
List Price
A$72.70
home
Turck-Shop
Connectivity
Cordsets
RKC4.5T-P7X2-2-RSC4.5T/TXL
Item Total
A$72.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support