chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RKC4.4T-P7X3.2-10-RSC4.4T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RKC4.4T-P7X3.2-10-RSC4.4T/TXL
Order ID no. 6630504
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable color
Black
Core cross-section (mm²)
0.34
Cable quality
PUR
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Special features
Suitable for drag chain use
Application
Signal
Current (A)
4
Connector A
Female, M12 × 1, Straight, A-coded
Number of Pins
4
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
4
Design
Extension Cable
Number of Conductors
4
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
A$108.09
home
Turck-Shop
Connectivity
Cordsets
RKC4.4T-P7X3.2-10-RSC4.4T/TXL
Item Total
A$108.09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support