chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSG4M-0.15-PSG4M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator, Sensor and Supply Cable, PUR
PSG4M-0.15-PSG4M/TXL
Order ID no. 6630323
home
Home
Loading...
Technical Data
Cable length (m)
0.15
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable color
Black
Core cross-section (mm²)
0.34
Cable quality
PUR
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Special features
Suitable for drag chain use
Application
Signal
Current (A)
4
Voltage (V)
30
Approvals
CE
Connector A
Male, M8 × 1, Straight
Number of pins
4
Connector B
Male, M8 × 1, Straight
Number of Pins
4
Design
Extension Cable
Number of Conductors
4
Key Features
Cable length (m)
0.15
Cable quality
PUR
Connector A
Male, M8 × 1, Straight
Connector B
Male, M8 × 1, Straight
In Stock
Price Group
H1
List Price
A$32.94
home
Turck-Shop
Connectivity
Cordsets
PSG4M-0.15-PSG4M/TXL
Item Total
A$32.94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support