chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PSW4M-2/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PSW4M-2/TXG
Order ID no. 6630050
home
Home
Loading...
Technical Data
Cable length (m)
2
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable color
Gray
Core cross-section (mm²)
0.34
Cable quality
PUR
Coupling nut/screw material A
Brass
Special features
Suitable for drag chain use
Application
Signal
Current (A)
4
Approvals
cULus
Connector A
Male, M8 × 1, Angled
Number of Pins
4
Design
Connection Cable
Number of Conductors
4
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M8 × 1, Angled
In Stock
List Price
A$28.04
home
Turck-Shop
Connectivity
Cordsets
PSW4M-2/TXG
Item Total
A$28.04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support