chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKC4T-P7X2-25/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKC4T-P7X2-25/TEL
Order ID no. 6627761
home
Home
Loading...
Technical Data
Cable length (m)
25
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Cable color
Black
Core cross-section (mm²)
0.34
Cable quality
PVC
Coupling nut/screw material A
Brass
Special features
LED
Application
Signal
Current (A)
4
Approvals
cULus
Connector A
Female, M12 × 1, Angled, A-coded
Number of Pins
3
Design
Connection Cable
Number of Conductors
3
Key Features
Cable length (m)
25
Cable quality
PVC
Connector A
Female, M12 × 1, Angled, A-coded
home
Turck-Shop
Connectivity
Cordsets
WKC4T-P7X2-25/TEL
Item Total
A$100.47
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
List Price
A$100.47
Contact Support