chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PSWS4M-0.2-PSWS4M/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PSWS4M-0.2-PSWS4M/TEL
Order ID no. 6627622
home
Home
Loading...
Technical Data
Cable length (m)
0.2
Application
Signal
Design
Extension Cable
Connector A
Male, M8 × 1, Angled
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, M8 × 1, Angled
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
30
Current (A)
4
Cable quality
PVC
Cable color
Black
Special features
Shielded, Shielding on coupling nut
Approvals
CE
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
0.2
Cable quality
PVC
Connector A
Male, M8 × 1, Angled
Connector B
Male, M8 × 1, Angled
home
Turck-Shop
Connectivity
Cordsets
PSWS4M-0.2-PSWS4M/TEL
In Stock
List Price
A$69.97
Item Total
A$69.97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support