chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC12T-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RSC12T-2/TXL
Order ID no. 6625345
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
12
Coupling nut/screw material A
Brass
Voltage (V)
30
Current (A)
1.5
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, A-coded
In Stock
List Price
A$87.94
home
Turck-Shop
Connectivity
Cordsets
RSC12T-2/TXL
Item Total
A$87.94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support