chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VBRS4.4-2PKW3S-0.3/0.3/TEL | TURCK - Your Global Automation Partner
2-Way Splitter
VBRS4.4-2PKW3S-0.3/0.3/TEL
Order ID no. 6630449
home
Home
Loading...
Technical Data
Cable length (m)
0.3
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Accessory type
Y-Splitter
Cable color
Black
Core cross-section (mm²)
0.34
Cable quality
PVC
Coupling nut/screw material A
Brass
Application
Signal
Current (A)
4
Number of Ports
2
Voltage (V)
60
Connector A
Male, M12 × 1, Straight
Number of Pins
4
Connector B
2 x Female, Ø 8 mm, Angled
Number of Pins
3
Design
Y-splitter with cable
Number of Conductors
3
Key Features
Connector A
Male, M12 × 1, Straight
Connector B
2 x Female, Ø 8 mm, Angled
Design
Y-splitter with cable
In Stock
List Price
A$124.53
Item Total
A$124.53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
2-Way Splitters
VBRS4.4-2PKW3S-0.3/0.3/TEL
Contact Support