chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VBRK4.4-2PSW3S-0.3/0.3/TXL | TURCK - Your Global Automation Partner
2-Way Splitter
VBRK4.4-2PSW3S-0.3/0.3/TXL
Order ID no. 6630425
home
Home
Loading...
Technical Data
Cable length (m)
0.3
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Accessory type
Y-Splitter
Cable color
Black
Core cross-section (mm²)
0.34
Cable quality
PUR
Coupling nut/screw material A
Brass
Application
Signal
Current (A)
4
Number of Ports
2
Voltage (V)
48
Connector A
Female, M12 × 1, Straight
Number of Pins
4
Connector B
2 x Male, Ø 8 mm, Angled
Number of Pins
3
Design
Y-splitter with cable
Number of Conductors
3
Key Features
Connector A
Female, M12 × 1, Straight
Connector B
2 x Male, Ø 8 mm, Angled
Design
Y-splitter with cable
home
Turck-Shop
Connectivity
2-Way Splitters
VBRK4.4-2PSW3S-0.3/0.3/TXL
In Stock
Price Group
K1
List Price
A$118.98
Item Total
A$118.98
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support