chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VBRS4.4-2RKC4T-10/10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
VBRS4.4-2RKC4T-10/10/TXL
Order ID no. 6628123
home
Home
Loading...
Technical Data
Cable length (m)
10
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Accessory type
Y-Splitter
Cable color
Black
Core cross-section (mm²)
0.34
Cable quality
PUR
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Application
Signal
Current (A)
4
Number of Ports
2
Voltage (V)
250
Connector A
Male, M12 × 1, Straight
Number of Pins
4
Connector B
2 x Female, M12 × 1, Straight
Number of Pins
3
Design
Y-splitter with cable
Number of Conductors
3
Key Features
Connector A
Male, M12 × 1, Straight
Connector B
2 x Female, M12 × 1, Straight
Design
Y-splitter with cable
In Stock
Price Group
K1
List Price
A$220.62
home
Turck-Shop
Connectivity
2-Way Splitters
VBRS4.4-2RKC4T-10/10/TXL
Item Total
A$220.62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support